124-4835: Thermostat
+ / - Hover over image to Zoom
Other Views

    124-4835: Thermostat

    Part Number: 124-4835
    Brand: Cat
    Retrieving Price.....

    Coolant Temperature Regulator

    Description:

    • Coolant temperature regulators restrict the flow of coolant between engine blocks and radiators until engines reach operating temperatures

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Height (mm): 61
    • Length (in): 2.8
    • Length (mm): 71.1
    • Width (mm): 71.1
    track-type tractor
    D3G, D3C III D4C III D5C III D5G, D4G

    engine - machine
    3046

    track-type loader
    939, 933, 933C, 939C

    excavator
    315B L 315C, 317B L 315B FM L