124-6257: CLAMP HOSE
+ / - Hover over image to Zoom
Other Views

    124-6257: CLAMP HOSE

    Part Number: 124-6257
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.56
    • Inner Liner: Yes
    • Marine Usage: Yes
    • Material: 1E1541E
    • Maximum Effective Diameter (in): 1.06
    • Minimum Effective Diameter (in): 0.55
    • Thumb Screw Adjustment: No
    telehandler
    TL1255D, TL1055D, TL642D, TL943D

    cold planers
    PM822, PM620, PM825LRC

    asphalt pavers
    AP1055F

    marine products
    3126, 3126B, 3116, C32

    wheel tractor-scraper
    637K, 621K OEM 631K, 627K, 623K LRC 621K, 623K, 627K LRC

    engine - generator set
    XQ230 XQ425, C18

    hd(10-18l)
    XQ570

    forest products
    548 558

    track excavators
    336F, 336FL, 352FLRE, 326FLN, 352FVG, 352FMHOEM 335FLCR, 336FLXE, 390FL, 336FLN, 349FL

    track type tractors
    D11T, D10T2, D6T2LGP, D8T, D6TXW, D6TXLVP, D6T2XL, D8RLRC, D8RII, D6TXWVP, D6T2XW, D6TXL, D6TLGPVP, D6TLGP, D11TCD

    off-highway truck
    770G, 770G OEM 772G OEM

    cold planer
    PM313, PM310, PM622, PM312, PM620, PM820, PM825

    load, haul, dump
    R1700K

    track-type tractor
    D10T2, D6T, D8T, D11T, D6T LGPPAT D6T XL D6T XW D9T, D6T LGP D8R D6T XL PAT D6T XW PAT D7E

    engine - machine
    C9.3

    petroleum products
    C18, TH35-C15I C7, CX31-P600 CX35-P800 CX31-C15I C15, TH35-E81 TH35-C15T

    olympian
    XQ375

    stabilizers/reclaimers
    RM500B

    3000
    C7.2, C7.1

    7 to 9 liter
    C7, 3126B, 3126E

    paving compactor
    CB-14B

    wheel tractor scrapers
    631K, 637K, 627KLRC, 621KOEM

    motor grader
    160M, 120M, 160M 3 AWD 140M 2 120M 2 12M 2 140M 3 140M, 140M 3 AWD 12M 3 14L 160M 3 18M3, 16M, 16M3, 12M, 12M 3 AWD 160M 2 14M, 14M-3

    wheel-type loader
    966M, 924HZ, 950M, 982M, 972M XE 972M, 966D, 950 GC 924H, 930H, 938K 938M 924K 966M XE 950M Z 930M 926M 980M, 97AM 928H, 986K, 962M, 966F II 966E, 930K 962M Z

    engine - industrial
    C18, C9.3B, C9.3, SPP101 C15, 3126, C7, 3126B, C13, C7.1

    track loaders
    973D

    compactors
    815B, 816K, 815KLRC, 815K

    motor graders
    12M, 140G, 120MAWD, 14M, 14M3, 140M, 160M3AWD, 12M3AWD, 160MAWD, 14LAWD, 160M3, 160M, 120M2, 12M3, 140MAWD, 160M2AWD, 140M2, 12M2AWD, 160M2, 120M2AWD, 140M2AWD

    engine - truck
    3126B, C15, 3126E, 3126, C7

    vees 27 to 32 liter
    C32

    asphalt paver
    AP555F, AP-500E, AP-1000E BG1000E, AP500F, AP-1000F AP655F, AP600F, AP-1055E AP-1055F BG1055E, AP-555E AP655F L BG500E, BG555E

    material handler
    MH3037, MH3024, MH3295, MH3022

    forestry excavators
    538GF

    15 to 18 liter
    C18

    wheeled excavator
    M318F, M320F

    road reclaimer
    RM500B

    wheel dozer
    8A4K

    off highway trucks
    772G, 770G, 772GOEM

    excavator
    323F L 323F 330F, 352FMHPU 336F L 330F L 352F, 390F 336F L XE 329F L 336F LNXE 326F LN 349F L 352F-VG 538 336F, 326F L 330FMHPU 349F LXE 335F 336F LN 390F L 326F, 336FMHPU 340F, 335F LCR 352F OEM 323, 349F, 374F L 330F OEM 558 330F LN 340F L LRE 340F L UHD 352F XE VG M318F, 374F 336F LN XE 336F XE

    wheel loaders
    928HZ, 966F, 962M, 924H, 972M, 930K 982M, 924HZ, 966M, 938K 950M, 980M, 930M 966MXE, 966FII, 972MXE, 962MZ

    wheel dozers
    814K

    wheel excavators
    MH3024, MH3026, M322F, M320F

    earthmoving compactor
    815K, 816K