124-6259: Clamp-Hose
+ / - Hover over image to Zoom
Other Views

    124-6259: Clamp-Hose

    Part Number: 124-6259
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat® clamps are a device designed to securely hold two parts together tightly.

    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.56
    • Inner Liner: No
    • Marine Usage: Yes
    • Material: 1E1541E
    • Maximum Effective Diameter (in): 2.01
    • Minimum Effective Diameter (in): 1.06
    • Thumb Screw Adjustment: No
    7 to 9 liter
    C9

    meng
    3054, C4.4, 3126, C9, 3054B, C7, C1.5, 3116, 3126B, 3056, C2.2, 3034

    petr
    C9, C7

    ieng
    3126

    bhl
    416E 420E 430E 442E, 434E, 444E, 414E, 428E, 422E, 432E

    uat
    AD45B

    teng
    3126

    ssl
    277C2, 287C2, 256C 277C 262C 279C2, 279C 289C2, 272C 262C2, 246C 289C 287C 297C 299C