124-6260: Clamp-Hose
+ / - Hover over image to Zoom
Other Views

    124-6260: Clamp-Hose

    Part Number: 124-6260
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.56
    • Clamp Width (mm): 14.3
    • Inner Liner: Yes
    • Marine Usage: No
    • Material: 1E1541E
    • Maximum Effective Diameter (in): 2.52
    • Maximum Effective Diameter (mm): 64
    • Minimum Effective Diameter (in): 1.57
    • Minimum Effective Diameter (mm): 40
    • Thumb Screw Adjustment: No
    telehandler
    TH337C, TH417C, TL642C, TH3510D, TH406C, TH414C, TH407C, TH336C, TH357D, TL1255C, TH408D, TH306D, TL943C, TL1055C, TH514C

    track-type tractor
    D6T, D6T LGP D6T XL PAT D6T LGPPAT D6T XW PAT D6T XL D6T XW D7E, D7E LGP D8T

    track-type loader
    973

    3000
    C2.2

    track type tractors
    D8T, D7E, D6VP D6, D6TXEXLVP, D6TXEXW, D6TXL, D6TLGPVP, D6TXW, D6TXWVP, D6TXLVP, D6TLGP, D7ELGP, D6T2XW, D6T2XL, D6T2LGP, D6T3XEXW, D6T3XELGP, D6-20VP

    compactors
    836K, 836KLRC

    earthmoving compactor
    836K, 836KLRC