124-6264: Clamp-Hose
+ / - Hover over image to Zoom
Other Views

    124-6264: Clamp-Hose

    Part Number: 124-6264
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.63
    • Inner Liner: Yes
    • Marine Usage: Yes
    • Material: 1E1541E
    • Maximum Effective Diameter (in): 2.13
    • Minimum Effective Diameter (in): 1.26
    • Thumb Screw Adjustment: No
    telehandler
    TH306D

    cold planers
    PR-1000

    marine products
    3126, C32, 3412C, 3116

    motor grader
    24

    engine - industrial
    C32, 3412C, 3024C, C27, 3412

    track type tractors
    D10T

    expanded mining products
    6015B

    multi terrain loaders
    247B3

    engine - truck
    C15

    large mining products
    6015B, 6020B

    skid steer loader
    257, 228, 226, 246, 216B3, 287, 257B, 216B, 226B, 248, 247, 226B3, 236, 216, 247B3, 232, 242B 277, 247B, 232B, 262, 242, 252, 267

    vees 27 to 32 liter
    3412C, 3412

    cold planer
    PR-1000C

    track-type tractor
    D10N, D10R, D9R

    petroleum products
    TH48-E70 C27