124-6266: Clamp-Hose
+ / - Hover over image to Zoom
Other Views

    124-6266: Clamp-Hose

    Part Number: 124-6266
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.63
    • Inner Liner: Yes
    • Marine Usage: Yes
    • Material: 1E1541E
    • Maximum Effective Diameter (in): 4.65
    • Minimum Effective Diameter (in): 3.74
    • Thumb Screw Adjustment: No
    meng
    C32, 3126, 3116, 3054B, 3054

    petr
    C32, 3126, 3116, 3054B, 3054

    ieng
    C32, 3126, 3116, 3054B, 3054

    teng
    C32, 3126, 3116, 3054B, 3054

    oht
    797F