124-9332: TURBO GPAO1
+ / - Hover over image to Zoom
Other Views

    124-9332: TURBO GPAO1

    Part Number: 124-9332
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Turbocharger
    UNITS:
    • US
    • Metric
    • Height (in): 13.2
    • Height (mm): 335.3
    • Length (in): 10.6
    • Length (mm): 269.2
    • Width (mm): 269.2
    wheeled excavator
    M325B

    motor grader
    120H ES

    engine - industrial
    3116

    excavator
    325B L