Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components125-0914: M10 Frame Mount Bumper
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components125-0914: M10 Frame Mount Bumper
125-0914: M10 Frame Mount Bumper

Bumper

Brand: Cat

Product Images
125-0914: M10 Frame Mount Bumper
125-0914: M10 Frame Mount Bumper

Bumper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 125-0914

Units of Measure

USMetric
Outside Diameter (mm): 50.0
Stud Thread Size (mm): M10
Hole Thread Size (mm): M10
Hole Thread Pitch: 1.5
Mount Type: Sandwich - One Stud, One Hole
Stud Thread Pitch: 1.5
Rubber Length (in): 1.18
Rubber Length (mm): 30
Overall Length (mm): 47.0
Outside Diameter (in): 1.97
View More
Compatible Models for part number 125-0914

WHEELED EXCAVATOR

M322D2 MH M318D MH

EXCAVATOR

M312 M315 M318 M320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced