125-1123: TURBO GP
+ / - Hover over image to Zoom
Other Views

    125-1123: TURBO GP

    Part Number: 125-1123
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Turbocharger
    UNITS:
    • US
    • Metric
    • Height (in): 13.2
    • Height (mm): 335.3
    • Length (in): 10.6
    • Length (mm): 269.2
    • Width (mm): 269.2
    asphalt paver
    AP-900B, BG-240C

    paving compactor
    CS-573D, CP-563D, CS-563D CS-583D

    track-type loader
    953C