125-1134: CARTRIDGE GP
+ / - Hover over image to Zoom
Other Views

    125-1134: CARTRIDGE GP

    Part Number: 125-1134
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge

    Description:

    • Cartridges are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Turbocharger Cartridge
    UNITS:
    • US
    • Metric
    • Height (in): 10.8
    • Height (mm): 274.3
    • Length (in): 7.9
    • Length (mm): 200.7
    • Width (mm): 200.7
    wheel-type loader
    950F II 960F