125-1139: COVER
+ / - Hover over image to Zoom
Other Views

    125-1139: COVER

    Part Number: 125-1139
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.1
    • Height (mm): 129.5
    • Length (in): 8.5
    • Length (mm): 215.9
    • Width (mm): 198.1
    asphalt paver
    BG-240C, AP-900B

    integrated toolcarrier
    IT28G, IT38F

    paving compactor
    CS-563D CP-563C, CS-573D, CP-563D, CB-634C, CB-634D, CS-583C, CS-583D, CS-573C, CS-563C

    motor grader
    135H, 135H NA 120H NA

    wheel-type loader
    938F, 950F, 950F II 928G

    track-type loader
    953C

    engine - industrial
    3116

    excavator
    320B S 320B N 320B L