125-3537: IDLER GP
+ / - Hover over image to Zoom
Other Views

    125-3537: IDLER GP

    Part Number: 125-3537
    Brand: Cat
    Retrieving Price.....

    Idler (Symmetric)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1 1/4
    • Diameter (in): 2.9
    • Flange Diameter (in): 31.73
    • Height (in): 2.9
    • Length (in): 2.913
    • Shaft Diameter (in): 3
    • Tread Diameter (in): 30.16
    track-type tractor
    D10N, D10T2, D10T, D10R