• \
  • Home
  • 125-4176: Roller Group - Dual Flange
125-4176: Roller Group - Dual Flange
+ / - Hover over image to Zoom
Other Views

    125-4176: Roller Group - Dual Flange

    Part Number: 125-4176
    Brand: Cat
    Retrieving Price.....

    Roller Group - Dual Flange

    Track rollers support and guide the machine on the track.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 9.45
    • Flange Type: Double Flange
    • Tread Diameter (in): 8.27
    track-type tractor
    D6T, D6R II 56H D6R XL D6T XL D6T XW D6R, D6T XW PAT D6H, D6T XL PAT 6 6SU D6R III D6T LGP D6R STD D6T LGPPAT 6S 6A D6H XL

    engine - machine
    C9.3

    track-type loader
    963K