125-9955: Indicator Led
+ / - Hover over image to Zoom
Other Views

    125-9955: Indicator Led

    Part Number: 125-9955
    Brand: Cat
    Retrieving Price.....

    24-Volt Red LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Red LED bulb
    • 24V
    • Slide base
    • T5.5 base size
    • Single bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Description: Single LED
    • Length (in): 1.22
    • Lens Color: Red
    • Lens Type: Unfilled Polycarbonate
    • Light Type: LED Bulbs
    • Mounting Type: Slide Base -- T5.5
    • Polarity: Bi-Polar
    • Standard Color: Red
    marine products
    3512B, 3508B, 3516C, 3512C, 3516B, 3508C, 3512, C32, 3516, 3508

    engine - generator set
    3406C, PMG3516 3508B, 3516, PM3508 3512, 3508, G3516B, G3406, 3412C, PM3512 3412, G3412

    petroleum products
    3512C, 3516C, 3516B

    engine - industrial
    3516, 3512C, 3516B