125-9956: Indicator Led
+ / - Hover over image to Zoom
Other Views

    125-9956: Indicator Led

    Part Number: 125-9956
    Brand: Cat
    Retrieving Price.....

    24-Volt Amber LED Indicator Bulb

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Amber LED bulb
    • 24V
    • Slide base
    • T5.5 base size
    • Bi-Polar
    • Single bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    UNITS:
    • US
    • Metric
    • Description: Single LED
    • Lens Color: Amber
    • Light Type: LED Bulbs
    • Mounting Type: Slide Base -- T5.5
    • Polarity: Bi-Polar
    • Voltage (volts): 24
    meng
    3512B, 3508B, 3516, 3512C, 3516B, 3516C, 3508C, 3508, 3512, C32

    3500
    3512C, 3512B, TH48-E80 CX48-P2300 3512, TH48-E70 3516B, 3516C, 3516, 3508C, 3508B

    petr
    3512C, 3512B, TH48-E80 CX48-P2300 3512, TH48-E70 3516B, 3516C, 3516, 3508C, 3508B

    ieng
    3508, 3516B, 3512, 3512B, 3516, 3512C, 3508B

    epg
    PM3508 PM3516, 3516B, 3516, 3508B, 3508, 3508C, G3412