• Home
  • 125-9957: Indicator LED
125-9957: Indicator LED
+ / - Hover over image to Zoom
Other Views

    125-9957: Indicator LED

    Part Number: 125-9957
    Brand: Cat
    Retrieving Price.....

    24-Volt Green LED Indicator Bulb

    Description:
    Using the latest in lighting technology, Cat LED lights burn bright and have very low power consumption.
    This bulb can work in variety of Cat machines, offering both versatility and durability.
    Attributes:
    • Green LED bulb
    • 24V
    • Slide base
    • T5.5 base size
    • Single bulb
    Applications:
    • High-vibration applications
    • Attaches to a variety of Cat machines
    • Will not work with diagnostic drivers

    UNITS:
    • US
    • Metric
    • Description: 0, Single LED
    • Lens Color: Green, 0
    • Light Type: 0, LED Bulbs
    • Mounting Type: Slide Base -- T5.5, 0
    • Polarity: 0, Bi-Polar
    • Voltage: 24 volts, 0