126-7924: Disc-Friction
+ / - Hover over image to Zoom
Other Views

    126-7924: Disc-Friction

    Part Number: 126-7924
    Brand: Cat
    Retrieving Price.....

    Cat® Friction Disc

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine. Cat friction discs are designed to work with braking systems, providing critical friction to slow, stop or hold a machine stationary.

    Attributes:
    • Multiple parallel groove pattern optimized for cooling.
    • Hardened steel core reduces spline wear.
    • (18) tooth internal spline provides exact OEM fit.
    • OEM friction formulation maintains brake performance certification.

    Application:
    Cat brake friction discs are used as part of the braking system to reduce machine speeds. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 2.57
    • Outside Diameter (in): 11.81
    • Thickness (in): 0.28
    wheel-type loader
    924F

    integrated toolcarrier
    IT24F