126-8472: CM SEAL
+ / - Hover over image to Zoom
Other Views

    126-8472: CM SEAL

    Part Number: 126-8472
    Brand: Cat
    Retrieving Price.....

    Bulk Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Channel with Side Bulb
    • Material: EPDM - Expanded Rubber
    • Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
    • Overall Height (in): 8.46
    3500
    G3512, 3512B, G3516, G3508, 3516, 3516B, G3516B, 3512C, 3508B, 3516CHD, 3512CHD, 3512BHD

    wheel-type loader
    972G II 962G II 950G II 972H, 950G, 972G, 966G, 966G II 962M, 980G II 924H, 962H, 962G, 980G, 928G, 914G, 962 938G, 972M XE 966M, 950H, 930H, 930G, 938G II 988 XE 992K, 966M XE 924G, 980H, 993K, 972M, 988K XE 914G2, 924GZ, 950K, 972K, 988H, 928HZ, 924HZ, 950L, 990K, 938H, 962K, 962M Z 966H, 950M Z 966K, 910G

    challenger
    65C, 75C, 85C, 85D

    compactors
    836G, 825G, 826G, 825H, 836H, 825GII, 826GII

    engine - generator set
    3608, 3612, 3606, 3616, 3412C, 3516B, G3512, G3516B, 3512, 3512B, G3516, 3516C, 3412, 3508, 3516, 3456, PM3508 C9.3, 3512C, 3508B, C2.2, PM3516, PM3512 C3.4B, G3508

    track type tractors
    D8T, D3G, D7E, D3GLGP, D5R2LGP, D8RLRC, D6NXL, D6NLGP, D6T2XL, D6T2LGP, D6TLGP, D6TXL, D6TLGPVP, D6T3XL, D5TXL, D5NLGP, D4K2LGP, D5R2XL, D6R2, D6TXW, D5RXL, D6TXWVP, D6G, D6TXLVP, D3KXL, D3K2XL, D5K2XL, D6T2XW, D8RII, D5NXL, D6T3XEXW, D6T3XELGP, D6VP D6TXEXW, D6, D6TXEXLVP, D6R2LGP, D5K2SLGP, D4GLGP, D5GXL, D4G, D3K2LGP, D6-20VP

    off-highway truck
    770G, 772G, 775G OEM 773G OEM 793F XQ 793F OEM 797F, 795F AC 775G LRC 770G OEM 773G, 777G, 775F, 793F CMD 772G OEM 795F XQ 793F AC 773G LRC

    wheel dozers
    834G, 834H, 854K, 824G, 834K, 844K, 844H, 824H, 824GII, 844KLRC, 854KLRC

    track-type loader
    953C, 953K, 963D, 973C, 973, 953D, 963K

    engine - industrial
    G3508, 3512C, G3512, SPT342 G3520B, 3508B, SCT673 SPS342 G3608, SPT343 G3606B SPF343 G3516, G3606, SPS343 G3616, G3612, C3.4

    articulated dump truck
    745 740, 730, 740 GC 735

    mini hydraulic excavator
    301.8, 301.6, 302.5C, 301.6C, 301.8C, 301.5

    olympian
    XQ60

    ag tractors
    65D, 75D

    articulated trucks
    730D, 745D, 740DEJ, 745DLRC, 740, 730DEJLRC, 730DLRC, 740GC

    paving compactor
    CS-583D, CS-663E, CP-563E, CS-573E, CS-563D CS-531D, CP-663E, CS-683E, CS-563E, CP-573E, PF-300B, CS-573D, CS-533D, CP-533D, PS-300B

    motor graders
    120M3, 120M3AWD, 120, 120LAWD

    excavator
    5110B

    vees 27 to 32 liter
    G3412

    earthmoving compactor
    825G II 826H, 826G II

    generator
    SR4B

    off highway trucks
    777G, 772G, 797F, 770G, 793F, 785G, 775G, 795FAC, 797FXQ, 772GLRC, 770GOEM, 770GLRC, 772GOEM, 773GLRC, 795FXQ, 777GLRC, 793FCMD, 777GOEM

    vibratory single drum smooth
    CS-663E, CS-583E, CS-531D, CS-683E, CS-573D, CS-573E, CS-563DAW

    petroleum products
    3512C, 3516C, 3508B, 3508C, 3516B

    backhoe loaders
    432D, 416D, 424D, 420D, 442D, 428D

    vibratory single drum pad
    CP-563D, CP-563E

    brush cutters,industrial,other
    TK371

    stabilizers/reclaimers
    RM500B

    large mining products
    6015B, 5110BME, 5130B, 5110BMH, 5110BL

    15 to 18 liter
    G3406

    cold planer
    PM312, PM820, PM313, PM825, PM310, PM620, PM822, PM622

    forest products
    TK370, TK381, TK380, 539

    pipelayers
    PL72, PL87, PL61, PL83

    wheel loaders
    IT38G, IT62G, IT28G, IT38H, 938G, 988G, 992K, 972H, 972G, 966G, 972M, 962G, 980G, 924GZ, 966H, 982M, 950M, 966M, 950G, 938H, 988K, 980M, 994F, 993K, 962L, 962H, 950L, 924G, 980L, 950H, 990H, 972L, 962M, 966L, 990K, 988H, 966GII, 990KLRC, 950GII, 950MZ, 992KLRC, 938GII, 966MXE, 972MXE, 924H, 928GZ, 980GII, 962GII, 993KLRC, 972GII, 962MZ, 928G

    3000
    XQ35B

    cold planers
    PM825, PM310, PM622, PM822, PM820, PM620, PM820LRC, PM822LRC, PM825LRC, PM312-02 PM313-02 PM620LRC, PM310-02

    wheel dozer
    834K, 844K, 854K, 824G II 834G

    track loaders
    963C, 973C, 973D, 953K, 963K, 963, 953

    integrated toolcarrier
    IT14G, IT28G, IT62H, IT38G, IT62G II IT38G II IT14G2

    400
    XQ35

    mining
    6015B

    track-type tractor
    D3K XL D6N, D6G2 XL D6T, D8R D5G, D5K LGP D5N D6N LGP D6T XL D6T LGP D5R2 D6R, D6K D4K2 LGP D3K2 LGP D4K XL D3K2 XL D4K2 XL D6T XW D6T XL PAT D5K2 LGP D5R XL D5K XL D7G, D6T LGPPAT D6R LGP D6R XL D6K LGP D7E, D5K2 XL D3G, D4G, D6K XL D6T XW PAT D4K LGP D3K LGP D5R LGP D7G2 D6G2 LGP D6N XL

    expanded mining products
    6015B