• Home
  • 127-0824: General Service Line, Wet, Starting Battery
127-0824: General Service Line, Wet, Starting Battery
+ / - Hover over image to Zoom
Other Views

    127-0824: General Service Line, Wet, Starting Battery

    Part Number: 127-0824
    Brand: Cat
    Retrieving Price.....

    12 Volt 930 Cold Cranking General Service Line Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 0, 63
    • Application: 0, Starting
    • Battery Type: Wet, 0
    • Cold Cranking Amps (cca): 930
    • Equipment Type: AUTOMOTIVE, LIGHT TRUCK & SUV
    • Grid Type: 0, Calcium Lead Alloy Grid Design
    • Group Size: 74, 24F, 24
    • Length (in): 10.90, 0
    • Maintenance Type: Maintenance Free, 0
    • Reserve Capacity (rc) Mins: 120
    • Terminal: 0, Threaded Stud
    • Volts: 0, 12
    • Width (in): 7