127-2448: PARTS KIT
+ / - Hover over image to Zoom
Other Views

    127-2448: PARTS KIT

    Part Number: 127-2448
    Brand: Cat
    Retrieving Price.....

    Cylinder Head Kit

    Description:

    • This kit provides the components to rebuild a cylinder head


    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    UNITS:
    • US
    • Metric
    • Height (in): 10.5
    • Height (mm): 266.7
    • Length (in): 33
    • Length (mm): 838.2
    • Width (mm): 495.3
    engine - generator set
    3612, 3606, 3608, 3616, C280-12