127-4644: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    127-4644: ROLLER GP

    Part Number: 127-4644
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/8
    • Flange Diameter (in): 9.09
    • Flange Type: Single Flange
    • Track Pitch (in): 6.91
    • Tread Diameter (in): 8.03
    We currently do not have any equipment model information for this part.