127-5404: Camshaft Assembly
+ / - Hover over image to Zoom
Other Views

    127-5404: Camshaft Assembly

    Part Number: 127-5404
    Brand: Cat
    Retrieving Price.....

    Camshaft

    Description:

    • Camshafts are cylinders that align with engine cylinders. The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.5
    • Height (mm): 241.3
    • Length (in): 57
    • Length (mm): 1,447.80
    • Width (mm): 152.4
    track-type tractor
    D11N, D11R

    engine - generator set
    3508B, PM3508

    wheel-type loader
    992G

    wheel dozer
    854G

    petroleum products
    3508B, PM3508

    engine - industrial
    3508B

    excavator
    5130B

    off-highway truck
    777D, 777, 776D, 777B, 777C