127-5412: CAMSHAFT A
+ / - Hover over image to Zoom
Other Views

    127-5412: CAMSHAFT A

    Part Number: 127-5412
    Brand: Cat
    Retrieving Price.....

    Camshaft

    Description:

    • Camshafts are cylinders that align with engine cylinders. The lobes of camshafts correspond to engine valves. As camshafts rotate, they open and close engine intake and exhaust valves.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 5.2
    • Height (mm): 132.08
    • Length (in): 42.5
    • Length (mm): 1,079.50
    • Width (mm): 132.08
    engine - generator set
    3512B

    engine - industrial
    3512B

    off-highway truck
    777D, 785C, 797, 785, 784C