129-4863: WHEEL
+ / - Hover over image to Zoom
Other Views

    129-4863: WHEEL

    Part Number: 129-4863
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Compressor Wheel

    Description:

    • Cartridge compressor wheels are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.2
    • Height (mm): 81.3
    • Length (in): 4.3
    • Length (mm): 109.2
    • Width (mm): 109.2
    cold planer
    PR-450, PR-450C, PM-565

    wheel tractor-scraper
    631E, 639D, 657E, 637E, 637D, 633D, 633E II

    generator
    SR4

    underground articulated truck
    AD40 AD45, AE40 AE40 II

    engine - generator set
    3516, 3408, 3508, 3408B, 3408C, 3512

    wheel-type loader
    992D

    wheel dozer
    834B

    engine - industrial
    3408, 3406B, 3512, 3508, 3408B, G3408B, G3408, 3408E, G3412

    engine - truck
    3516, 3408, 3508, 3408B, 3408C, 3512

    off-highway truck
    769C, 771D, 769D, 771C, 69D

    earthmoving compactor
    836