129-5119: Banded - Cogged Belt
+ / - Hover over image to Zoom
Other Views

    129-5119: Banded - Cogged Belt

    Part Number: 129-5119
    Brand: Cat
    Retrieving Price.....

    Width: 54.5 mm (2.15 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Belt Length (in): 87.01
    • Belt Type: Banded - Cogged
    • Belt Width (in): 2.149
    • No. of Ribs: 3
    track-type tractor
    D8R