• Home
  • 130-7580: Rotating Beacon
130-7580: Rotating Beacon
+ / - Hover over image to Zoom
Other Views

    130-7580: Rotating Beacon

    Part Number: 130-7580
    Brand: Cat
    Retrieving Price.....

    12-Volt Rotating Beacon

    Description:
    Cat® rotating beacons have bright halogen bulbs affixed to a rotating base. The bright lights of the beacons help keep the jobsite safe by keeping crews aware of what equipment is in use and where it’s going, even in poor light conditions. These bright and durable rotating beacons are vibration resistant and can withstand nearly any jobsite condition. Cat beacons also attach to a variety of machines, large and small, and can be retrofitted to fit to older machines.
    Attributes:
    • Rotating beacon light
    • 3-bolt basic base
    • 12V
    • Single Pole DIN connector
    Applications:
    • High-vibration applications
    • Variety of Cat machines

    UNITS:
    • US
    • Metric
    • Bulb P/N: 9X-8118, 0
    • Connector Type: 0, Cigarette Lighter
    • Description: Rotating, 0
    • Lens Color: 0, Amber
    • Mounting Type: 0, 3-Bolt
    • Voltage: 0, 12 volts