131-5539: Cover Assembly
+ / - Hover over image to Zoom
Other Views

    131-5539: Cover Assembly

    Part Number: 131-5539
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Cover

    Description:

    • Covers are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.3
    • Height (mm): 83.8
    • Length (in): 9.5
    • Length (mm): 241.3
    • Width (mm): 228.6
    engine - generator set
    3304B, 3304

    wheel-type loader
    950E, 950B, 950B/950E

    wheel-type skidder
    525, 515

    track-type skidder
    527 517