131-6143: Clamp-Hose
+ / - Hover over image to Zoom
Other Views

    131-6143: Clamp-Hose

    Part Number: 131-6143
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.5
    • Inner Liner: No
    • Marine Usage: No
    • Material: STEEL
    • Maximum Effective Diameter (in): 4.25
    • Minimum Effective Diameter (in): 3.31
    • Thumb Screw Adjustment: No
    asphalt pavers
    AP-1000B

    engine - generator set
    C18, 3304, 3304B

    track type tractors
    D5E, D5MXL, D5CIIIXL, D5MLGP, D4HIILGP, D5CIII, D4HIIIXL

    track excavators
    316EL, 316FL, 318EL

    multi terrain loaders
    287C 289C 279C 299C

    vibratory single drum smooth
    CS-563CAW

    track-type tractor
    D5C III D5M D5G, D4H III D4H, D4H XL

    vibratory double drum asphalt
    CB10, CB16

    engine - machine
    3304

    track-type loader
    953C, 939, 939C

    petroleum products
    CX31-P600 CX31-C13I

    track-type skidder
    527 517 D5HTSK II D4HTSK III

    3300
    3304B

    paving compactor
    CB-66B CD-54B CB7, CD8, PS-500, CB46B, CB-64B CB-54B CB15, CP-563C, CB-68B CS-533C, CS-531C, CB10, CB8, CP-533C, CW-34 CS-563C CS-573C, CB16, CS-583C, CB13, CB-44B CD-44B CD10, CW34, CW12

    pneumatic tired compactors
    CW34LRC, CW34

    motor grader
    160M, 140M

    wheel-type loader
    950M, 966L, 966M, 982M, 924HZ, 950F, 930G, 924G, 966M XE 930H, 907H2 907M 962M, 926M 910K 924K 962L, 938K 924H, 906K 908H 980M, 97AM 928G, 930K 972M, 906M 962M Z 928H, 908K 924GZ, 914K 950L, 938M 950K, 906H2 906H 908M 972M XE 972K, 950F II 966K XE 930M 980K HLG 907H 962K, 950 GC 950M Z 962 928HZ, 907K 908H2 966K, 980K

    engine - industrial
    3114, 3304, C13, 3116, C9.3B, C15, 3208

    motor graders
    140M, 140MAWD, 160MAWD

    skid steer loader
    246C 277C 262C 287C2, 297C 289C2, 256C 277C2, 262C2, 272C 279C2

    pipelayers
    561M

    asphalt paver
    BG-240C, AP-1000B, AP-1055B, AP-1050B, BG-260C, BG-245C, BG-2455C, AP-900B, AP-1050

    integrated toolcarrier
    IT28F, IT28G, IT24F

    skidders
    527CA, D5TSKHII, 517GR, 517CA, 527GR, D4TSKHIII

    excavator
    318D2 L 316E L 318E L 318F L 323F SA 316F L

    wheel loaders
    966M, 980M, 924F, 928HZ, 938K 982M, 924K 980L, 962M, 972L, 972M, 972K, IT24F, 950M, 962K, 966L, 924GZ, 924G, 930G, 930K 950K, 980K, 966K, 966MXE, 980KOEM, 972MXE, 950FII, 924H, 962MZ