132-0994: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    132-0994: Spherical Rod End

    Part Number: 132-0994
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 14.0
    • Length to Pin Hole - A (mm): 42.0
    • Rod Diameter (mm): M10
    • Rod End Diameter - B (mm): 30.0
    • Rod End Type: Spherical
    it
    IT14G, IT14G2, IT28G, IT38G

    wtl
    924GZ, 914G, 924HZ, 924H, 924G, 928HZ, 928G, 914G2, 930H, 928H, 938G, 930G