132-1183: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    132-1183: Internal Snap Ring

    Part Number: 132-1183
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 5.00
    • Free Diameter - A (in): 5.19
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.078
    wheel loaders
    994F, 993K, 992D, 990, 993KLRC, 992KLRC, 994H, 992G, 992K, 994KLRC, 990KLRC, 990H, 990K

    wheel dozers
    854G, 844KLRC, 844K, 854K, 854KLRC, 844H, 844