132-7928: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    132-7928: ROLLER GP

    Part Number: 132-7928
    Brand: Cat
    Retrieving Price.....

    Track Roller

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1/2
    • Flange Diameter (in): 10.83
    • Flange Type: Single Flange
    • Track Pitch (in): 8.5
    • Tread Diameter (in): 9.72
    pipelayer
    583R

    track-type tractor
    D8R II D8R