133-5940: T-Bolt Clamp Assembly
+ / - Hover over image to Zoom
Other Views

    133-5940: T-Bolt Clamp Assembly

    Part Number: 133-5940
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.88
    • Material: STEEL
    • Maximum Effective Diameter (in): 7.91
    • Minimum Effective Diameter (in): 7.28
    oht
    785D, 785C, 795F AC 789B, 784C