• Home
  • 133-6445: Cogged V-Belt (set of 4)
133-6445: Cogged V-Belt (set of 4)
+ / - Hover over image to Zoom
Other Views

    133-6445: Cogged V-Belt (set of 4)

    Part Number: 133-6445
    Brand: Cat
    Retrieving Price.....

    Width: 22.3 mm (0.88 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (in): 0, 109
    • Belt Type: V-Belts - Cogged
    • Belt Width (in): 0, 0.88
    • Qty.: 0, 4