133-7133: RACE-ROLLER
+ / - Hover over image to Zoom
Other Views

    133-7133: RACE-ROLLER

    Part Number: 133-7133
    Brand: Cat
    Retrieving Price.....

    Cat® Cylindrical Roller Bearing (Outer Race)

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    com
    836G, 836K, 836H

    wtt
    834K, 834H

    wheel loaders
    988G

    wheel dozers
    834G

    compactors
    836K, 836KLRC

    wtl
    988K, 988H