134-0052: Premium High Output, Wet, Battery
+ / - Hover over image to Zoom
Other Views

    134-0052: Premium High Output, Wet, Battery

    Part Number: 134-0052
    Brand: Cat
    Retrieving Price.....

    12 Volt 1400 Cold Cranking Amps Premium High Output Battery

    Description:
    Cat® Batteries supply your equipment with the necessary energy to operate.

    Attributes:
    1) Industry leading cold cranking amp capability
    2) Maximum vibration resistance
    3) Maintenance free or low maintenance designs are available in wet and dry configurations

    Application:
    Ideal for Cat machine and engine applications

    Warning: Cancer and reporductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
    UNITS:
    • US
    • Metric
    • Battery Type: Wet
    • Cold Cranking Amps (CCA): 1400
    • Group Size: 8D
    • Maintenance Type: Maintenance Free
    • Reserve Capacity (Mins): 400
    • Voltage (volts): 12
    We currently do not have any equipment model information for this part.