134-5512: HOSE AS
+ / - Hover over image to Zoom
Other Views

    134-5512: HOSE AS

    Part Number: 134-5512
    Brand: Cat
    Retrieving Price.....

    Air Conditioning Hose Assembly

    Description:
    Channels refrigerant throughout an air conditioning system.


    Attributes:
    Features a thermoplastic inner tube, textile braid and elastomeric cover that produce long life and excellent dependability.


    Recommended Application:
    Construction, truck and agricultural air conditioning systems.

    UNITS:
    • US
    • Metric
    • Dash Size: 0, -12
    • Dash Size(in): -12, 0
    • Length (cm): 0, 3553
    • Max Working Pressure (psi): 500, 0
    • Type: 1543J