135-0427: LED Signal Lights
+ / - Hover over image to Zoom
Other Views

    135-0427: LED Signal Lights

    Part Number: 135-0427
    Brand: Cat
    Retrieving Price.....

    24 Volt Amber LED Signal Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT-3
    • Description: Turn and Park LED
    • Lens Color: Amber
    • Light Type: LED Signal Lights
    • Mounting Type: Rectangular
    oem solutions
    CAT WDS

    wheel tractor-scraper
    639D, 623G, 627G, 637G, 631D, 621G, 613C, 631G, 637D

    motor grader
    135H, 14H, 140H, 160H, 160K, 12H, 12K, 120H, 143H, 120K, 163H, 16H, 140K

    off-highway truck
    771D, 773F, 776D, 793D, 789C, 769D, 785D, 777D, 793C, 797B, 69D, 773E, 784C, 777F, 797, 785C, 775D, 775E, 773D, 775F