• \
  • Home
  • 135-0428: Led Signal Light
135-0428: Led Signal Light
+ / - Hover over image to Zoom
Other Views

    135-0428: Led Signal Light

    Part Number: 135-0428
    Brand: Cat
    Retrieving Price.....

    Amber LED Signal Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® LED Signal Lights offer superior performance with low power consumption. Their dependable design is ideal for use in high-vibration applications because they contain no breakable bulbs or filaments. The extra-bright LEDs enhance visibility, increasing operator safety and productivity.
    You can depend on Cat® LED Signal Lights to keep signals strong and your crews safe with signal lights that consistently perform in any tough condition.
    Attributes:
    • Amber lens color
    • Turn and park
    •12-24V
    • Pigtail DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Front Turn and Park LED
    • Lens Color: Amber
    • Light Type: LED Signal Lights
    • Mounting Type: Round
    • Voltage (volts): 24
    oht
    794 AC 789B, 784C, 793C, 785C, 784B, MT4400D AC 789C, 785B