136-8308: Pin
+ / - Hover over image to Zoom
Other Views

    136-8308: Pin

    Part Number: 136-8308
    Brand: Cat
    Retrieving Price.....

    Retainer Pin

    Description:
    This retainer pin is chamfered on both ends and is grooved. Recommended for certain ripper groups, scarifier groups and excavator Buckets, this pin can be installed from either side of the tip.

    Applications:
    • R550 ripper groups, Scarifier groups and Excavator Buckets

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 0.75
    • Diameter (mm): 19.05
    • Length (in): 3.35
    • Length (mm): 85
    track-type tractor
    D5M D5N D6K2, D4H, D4H III D6K XL D6K D4E SR D4H XL D6K2 LGP D6K2 XL D6K LGP

    motor grader
    120M, 160M, 12H ES 140H, 14H NA 120K, 160M 3 12H NA 140M 3 160K, 12M 3 140, 12M 2 120M 2 140G, 160H ES 140K 2 14L 163H NA 140M, 160M 2 140H NA 12H, 12G, 12M 3 AWD 140M 3 AWD 14G, 163H, 160H NA 140M 2 14M3, 160M 3 AWD 130G, 160H, 14M-3 140H ES 12M

    track-type loader
    963K, 963C, 963D, 963B

    track loaders
    963K, 963C

    excavator
    330-A L

    track excavators
    330, 330L

    track type tractors
    D5NLGP, D4HIILGP, D6K2LGP, D6K2XL, D4HIIIXL, D5MLGP, D5MXL, D5NXL

    motor graders
    160H, 160M, 120M, 143H, 140H, 12H, 14M, 12K, 12M, 12G, 160K, 14H, 140K, 140M, 140G, 160M2, 120MAWD, 140HNA, 12HNA, 140M2, 140M3, 140M3AWD, 163H, 12M3AWD, 160M3AWD, 160HNA, 140K2, 14LAWD, 160MAWD, 12M3, 120M2, 120M2AWD, 140M2AWD, 160M2AWD, 12M2AWD, 160M3, 140GC 140-13AWD, 140-13