136-8788: Pin
+ / - Hover over image to Zoom
Other Views

    136-8788: Pin

    Part Number: 136-8788
    Brand: Cat
    Retrieving Price.....

    5000 Series Retainer Assembly

    Description:
    The 5000 Series Retainer Pin is chamfered on one end and grooved. You can count on genuine Cat® parts to deliver reliable performance time and time again.Applications:
    • Certain 5000 Series Buckets
    • For use with certain retainer assemblies

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 1.5
    • Diameter (mm): 38
    • Length (in): 5.91
    • Length (mm): 150
    excavator
    5230