137-3301: BOLT HEX
+ / - Hover over image to Zoom
Other Views

    137-3301: BOLT HEX

    Part Number: 137-3301
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.6299
    • Bolt Size (mm): M16
    track-type tractor
    D6K D6K2, D6K2 LGP D6K2 XL D6K LGP D6K XL

    pipelayer
    PL61

    wheeled excavator
    M312

    wheel-type loader
    993K, 992K, 992G

    petroleum products
    TH55FT-E90 TH48-E80 TH55, CX48-P2300 TH48-E70 TH55-E70

    engine - industrial
    SPF743, SPF343C