137-6764: Fuel Line Assembly
+ / - Hover over image to Zoom
Other Views

    137-6764: Fuel Line Assembly

    Part Number: 137-6764
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.9
    • Height (mm): 99.06
    • Length (in): 22
    • Length (mm): 558.8
    • Width (mm): 190.5
    track-type loader
    973, 973C