137-8116: Piston Cap Seal With No Energizer
+ / - Hover over image to Zoom
Other Views

    137-8116: Piston Cap Seal With No Energizer

    Part Number: 137-8116
    Brand: Cat
    Retrieving Price.....

    Piston Cap Seal With No Energizer

    Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

    Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

    Protect your investment with Genuine Cat® Seals.

    Many different types of cross sections are used in transmissions and brakes to engage the clutch.

    • US
    • Metric
    • Cross Section Height (mm): 2.5
    • Cross Section Width (mm): 5.1
    • Inside Diameter (mm): 372.1
    • Material: PTFE - Polytetrafluoroethylene
    • Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    articulated trucks
    740, 735, D350EII, 735B, 740EJ, 735OEM, 740OEM, D400EII, 740BEJ, 740B