137-8117: Energizer Seal
+ / - Hover over image to Zoom
Other Views

    137-8117: Energizer Seal

    Part Number: 137-8117
    Brand: Cat
    Retrieving Price.....

    Energizer Seal

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Transmission seal rings help to engage rotating clutches in transmissions and torque convertors. They allow oil to flow from a stationary component into a rotating component while minimizing fluid loss.

    Attributes:
    Cat® Seal Rings are made of a various materials including rubber, energized rubber, and plastic. These seals are capable of handling the most aggressive pressure and speed applications. From the seal ring geometry to the finish and heat treatment of mating surfaces, all aspects of the sealing system are engineered to work together, resist wear and provide reliable performance.

    Protect your investment with Genuine Cat® Seals.

    Applications:
    Many different types of cross sections are used in transmissions and brakes to engage the clutch.

    UNITS:
    • US
    • Metric
    • Cross Section Height (mm): 5.2
    • Cross Section Width (mm): 3.6
    • Inside Diameter (mm): 340
    • Material: Rubber
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    adt
    735 OEM D400E II 740, 740B, 735, 735B, D350E II

    oht
    770G, 772, 772G, 770, 770G OEM 772G OEM