137-8887: MANIFOLD A-L
+ / - Hover over image to Zoom
Other Views

    137-8887: MANIFOLD A-L

    Part Number: 137-8887
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 10.45
    • Height (mm): 265.43
    • Length (in): 88
    • Length (mm): 2,235.20
    • Width (mm): 406.4
    We currently do not have any equipment model information for this part.