138-0042: MAWPS Wear Plate
+ / - Hover over image to Zoom
Other Views

    138-0042: MAWPS Wear Plate

    Part Number: 138-0042
    Brand: Cat
    Retrieving Price.....

    40 Series

    The zig zag inset design of Cat Wear Blocks creates material-on-material wear and prevents the detrimental channel wear common to traditional wear plates with grooves parallel to material flow. And, our thicker profile extends wear life in even the most extreme applications.

    • US
    • Metric
    • Length (mm): 275
    • Series: 40 Series
    • Thickness (mm): 60
    • Width (mm): 200
    wheel loaders
    990, 988G, 990H