138-0100: PIN - G.E.T.
+ / - Hover over image to Zoom
Other Views

    138-0100: PIN - G.E.T.

    Part Number: 138-0100
    Brand: Cat
    Retrieving Price.....

    Pin

    Description:
    Retainer Pin


    Attributes:
    Pin is chamfered on both ends and is grooved.


    Recommended Application:
    Certain 5230 Buckets.
    Reference Retainer Assembly part numbers: 140-6889, 220-8882

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Diameter (in): 1.5
    • Diameter (mm): 38
    • Length (in): 7.99
    • Length (mm): 203
    excavator
    5230B, 5230