138-1722: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    138-1722: ROLLER GP

    Part Number: 138-1722
    Brand: Cat
    Retrieving Price.....

    Track Roller (Snap Ring)

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Bolt Size (mm): M20
    • Flange Diameter (in): 9.45
    • Flange Diameter (mm): 240
    • Flange Type: Double Flange
    • Track Pitch (in): 8
    • Track Pitch (mm): 203.2
    • Tread Diameter (in): 8.27
    • Tread Diameter (mm): 210
    track-type skidder
    527