138-1723: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    138-1723: ROLLER GP

    Part Number: 138-1723
    Brand: Cat
    Retrieving Price.....

    Track Roller (Snap Ring)

    Description:

    • Track rollers support and guide the machine on the track.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Flange Diameter (in): 9.45
    • Flange Type: Single Flange
    • Tread Diameter (in): 8.27
    track-type skidder
    527