138-4833: PUMP
+ / - Hover over image to Zoom
Other Views

    138-4833: PUMP

    Part Number: 138-4833
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Pump

    Description:

    • Fuel injection pumps drive fuel into the cylinders of engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 10.2
    • Height (mm): 259.08
    • Length (in): 21.5
    • Length (mm): 546.1
    • Width (mm): 322.58
    engine - industrial
    G3612, G3616, G3606, G3608